Inductors
With through hole, SMD, and custom products available, Vishay offers the widest range of inductors in the industry. This product family includes the low-profile IHLP® power inductor family, ideal for compact, space-sensitive applications.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 5967 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Type ▲▼ | SMD Size Class ▲▼ | Height (mm) ▲▼ | Inductance ▲▼ | DC ▲▼ | Saturation Current (A) ▲▼ | Impedance (Ω) ▲▼ | DCR MAX. (Ω) ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Power Inductors | 1.2 | 330 nH | 4.7 A | 4.8 | 0.023 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 470 nH | 4.6 A | 4.5 | 0.025 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 220 nH | 5.8 A | 5.1 | 0.018 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 240 nH | 5.1 A | 5.0 | 0.02 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 220 nH | 6.3 A | 8.7 | 0.018 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 3.3 µH | 2 A | 2.2 | 0.14 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 470 nH | 4.7 A | 5.3 | 0.026 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 4.7 µH | 1.7 A | 1.9 | 0.2 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 100 nH | 7.7 A | 11.0 | 0.011 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 1 µH | 3.8 A | 3.9 | 0.042 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 150 nH | 6.5 A | 8.5 | 0.015 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 2.2 µH | 2.6 A | 2.8 | 0.084 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 150 nH | 6.5 A | 8.5 | 0.015 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 2.2 µH | 2.6 A | 2.8 | 0.084 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 220 nH | 6.3 A | 8.7 | 0.018 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 3.3 µH | 2 A | 2.2 | 0.14 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 470 nH | 4.7 A | 5.3 | 0.026 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 4.7 µH | 1.7 A | 1.9 | 0.2 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 100 nH | 7.7 A | 11.0 | 0.011 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 1 µH | 3.8 A | 3.9 | 0.042 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 470 nH | 5.1 A | 6.5 | 0.022 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 1 µH | 3.9 A | 4.3 | 0.036 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 4.7 µH | 1.8 A | 2.0 | 0.18 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 100 nH | 9 A | 10 | 0.01 | -55 to +165 | |||
![]() Enlarge | Power Inductors | 1.2 | 100 nH | 9 A | 10 | 0.01 | -55 to +165 |